chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKCV5500-1M/S2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for RFID Application in the Food Industry
RKCV5500-1M/S2500
Order ID no. 6633178
home
Home
Loading...
Technical Data
Cable length (m)
1
Application
RFID
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
PP-EPDM
Cable color
White
Ambient temperature min. (°C)
-35
Ambient temperature max. (°C)
105
Core cross-section (mm²)
0.25
Number of Conductors
2
Key Features
Cable length (m)
1
Cable quality
PP-EPDM
Connector A
Female, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
Cordsets
RKCV5500-1M/S2500
In Stock
List Price
€49.30
Item Total
€49.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support