chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WSS8T-1/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WSS8T-1/TEL
Order ID no. 6633218
home
Home
Loading...
Technical Data
Cable length (m)
1
Application
Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Angled, A-coded
Number of pins
8
Coupling nut/screw material A
Brass
Voltage (V)
30
Current (A)
2
Cable quality
PVC
Cable color
Black
Special features
Shielded, Shielding on coupling nut
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
8
Key Features
Cable length (m)
1
Cable quality
PVC
Connector A
Male, M12 × 1, Angled, A-coded
home
Turck-Shop
Connectivity
Cordsets
WSS8T-1/TEL
In Stock
List Price
€23.40
Item Total
€23.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support