chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSC8T-15/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RSC8T-15/TEY
Order ID no. 6634145
home
Home
Loading...
Technical Data
Cable length (m)
15
Application
Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
8
Coupling nut/screw material A
Brass
Voltage (V)
30
Current (A)
2
Cable quality
PVC
Cable color
Yellow
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
8
Key Features
Cable length (m)
15
Cable quality
PVC
Connector A
Male, M12 × 1, Straight, A-coded
In Stock
List Price
€45.30
home
Turck-Shop
Connectivity
Cordsets
RSC8T-15/TEY
Item Total
€45.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support