chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKC4.4T-4.5-RSC4.4T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC4.4T-4.5-RSC4.4T/TEL
Order ID no. 6634333
home
Home
Loading...
Technical Data
Cable length (m)
4.5
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PVC
Cable color
Black
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
4.5
Cable quality
PVC
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
List Price
€18.40
home
Turck-Shop
Connectivity
2-Way Splitters
RKC4.4T-4.5-RSC4.4T/TEL
Item Total
€18.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support