chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PSGS4M-4422-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
PSGS4M-4422-100M
Order ID no. 6635233
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
100
Application
Data
Connector A
Male, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Zinc
Voltage (V)
30
Current (A)
4
Cable quality
PUR
Cable color
Green
Approvals
UL Listed
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.32
Number of Conductors
4
Key Features
Cable length (m)
100
Cable quality
PUR
Connector A
Male, M8 × 1, Straight
In Stock
List Price
€414.70
home
Turck-Shop
Connectivity
Cordsets
PSGS4M-4422-100M
Item Total
€414.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support