chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSSD-RSSD-4422-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSSD-RSSD-4422-3M
Order ID no. 6635327
In Stock
Price Group
K2
List Price
€38.20
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
3
Application
Data
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, D-coded
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, D-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
30
Current (A)
4
Cable quality
PUR
Cable color
Green
Approvals
UL Listed
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.32
Number of Conductors
4
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, D-coded
Connector B
Male, M12 × 1, Straight, D-coded
home
Turck-Shop
Connectivity
Cordsets
RSSD-RSSD-4422-3M
Item Total
€38.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support