chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WKC4.5T-P7X3.1-3/TXO3701 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Welding Spark Resistant Actuator and Sensor Cable
WKC4.5T-P7X3.1-3/TXO3701
Order ID no. 6635718
home
Home
Loading...
Technical Data
Cable length (m)
3
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Orange
Special features
Resistant to welding sparks, Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
home
Turck-Shop
Connectivity
2-Way Splitters
WKC4.5T-P7X3.1-3/TXO3701
In Stock
Price Group
H1
List Price
€25.80
Item Total
€25.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support