chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WSSD-RKSD-4422-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
WSSD-RKSD-4422-2M
Order ID no. 6636760
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
2
Application
Data
Design
Extension Cable
Connector A
Male, M12 × 1, Angled, D-coded
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Female, M12 × 1, Straight, D-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
48
Current (A)
4
Cable quality
PUR
Cable color
Green
Approvals
UL Listed
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.32
Number of Conductors
4
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, D-coded
Connector B
Female, M12 × 1, Straight, D-coded
In Stock
Price Group
K2
List Price
€33.90
home
Turck-Shop
Connectivity
2-Way Splitters
WSSD-RKSD-4422-2M
Item Total
€33.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support