chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S-FKSDD-4422-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RJ45S-FKSDD-4422-1M
Order ID no. 6636968
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
1
Application
Data
Design
Extension Cable
Connector A
Male, RJ45, Straight
Number of pins
4
Connector B
Female, M12 × 1
Coupling nut/screw material B
Brass
Voltage (V)
42
Current (A)
1.5
Cable quality
PUR
Cable color
Green
Approvals
UL Listed
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.32
Number of Conductors
4
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Female, M12 × 1
In Stock
Price Group
K2
List Price
€32.00
home
Turck-Shop
Connectivity
Cordsets
RJ45S-FKSDD-4422-1M
Item Total
€32.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support