chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC8.800T-40/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC8.800T-40/TXL
Order ID no. 6638209
home
Home
Loading...
Technical Data
Cable length (m)
40
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
8
Coupling nut/screw material A
Brass
Voltage (V)
30
Current (A)
2
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
8
Key Features
Cable length (m)
40
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
€118.20
home
Turck-Shop
Connectivity
Cordsets
RKC8.800T-40/TXL
Item Total
€118.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support