chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSSW-WKSW451-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
WSSW-WKSW451-1M
Order ID no. 6914135
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-DP
Cable length (m)
1
Application
Data
Design
Extension Cable
Connector A
Male, M12 × 1, Angled, B-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Female, M12 × 1, Angled, B-coded
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PUR
Cable color
Violet
Approvals
UL
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, B-coded
Connector B
Female, M12 × 1, Angled, B-coded
In Stock
Price Group
K1
List Price
€53.50
home
Turck-Shop
Connectivity
Cordsets
WSSW-WKSW451-1M
Item Total
€53.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support