chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM52-0.5-RSM52 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
RKM52-0.5-RSM52
Order ID no. 6914148
home
Home
Loading...
Technical Data
Cable length (m)
0.5
Application
Power
Design
Extension Cable
Connector A
Female, 7/8″-16 UN, Straight
Number of pins
4+PE
Coupling nut/screw material A
Brass
Connector B
Male, 7/8″-16 UN, Straight
Number of Pins
4+PE
Coupling nut/screw material B
Brass
Voltage (V)
300
Current (A)
12
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
1.5
Number of Conductors
5
Key Features
Cable length (m)
0.5
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Straight
Connector B
Male, 7/8″-16 UN, Straight
In Stock
Price Group
K2
List Price
€57.40
home
Turck-Shop
Connectivity
Cordsets
RKM52-0.5-RSM52
Item Total
€57.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support