chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKWV4M-20-PKWV4M/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
PKWV4M-20-PKWV4M/TFW
Order ID no. 6934692
home
Home
Loading...
Technical Data
Cable length (m)
20
Application
Washdown (F&B), Signal
Design
Extension Cable
Connector A
Female, M8 × 1, Angled
Number of pins
4
Coupling nut/screw material A
Stainless Steel
Connector B
Female, M8 × 1, Angled
Number of Pins
4
Coupling nut/screw material B
Stainless Steel
Voltage (V)
30
Current (A)
4
Cable quality
PP-EPDM
Cable color
White
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
20
Cable quality
PP-EPDM
Connector A
Female, M8 × 1, Angled
Connector B
Female, M8 × 1, Angled
home
Turck-Shop
Connectivity
Cordsets
PKWV4M-20-PKWV4M/TFW
In Stock
Price Group
K1
List Price
€92.90
Item Total
€92.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support