chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSS-RKS-8442-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power with Ethernet
RSS-RKS-8442-0.5M
Order ID no. 6935096
home
Home
Loading...
Technical Data
Cable length (m)
0.5
Network protocol
Ethernet
Application
Data
Voltage (V)
48
Special features
VARAN/Euromap 75
Approvals
Cable UL Style 20549
Number of pins
8
Coupling nut/screw material A
Brass
Number of Pins
8
Coupling nut/screw material B
Brass
Current (A)
2
Cable quality
TPU
Cable color
Black
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, A-coded
Connector B
Female, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.2
Number of Conductors
4
Key Features
Cable length (m)
0.5
Cable quality
TPU
Connector A
Male, M12 × 1, Straight, A-coded
Connector B
Female, M12 × 1, Straight, A-coded
In Stock
Price Group
K1
List Price
€32.70
home
Turck-Shop
Connectivity
Cordsets
RSS-RKS-8442-0.5M
Item Total
€32.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support