chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BKWM14-E01-10/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator, Sensor and Supply Cable, PVC
BKWM14-E01-10/TEL
Order ID no. 6935119
home
Home
Loading...
Technical Data
Cable length (m)
10
Design
Connection Cable
Connector A
Female, M16 × 0.75, Angled
Number of pins
14
Coupling nut/screw material A
Brass
Voltage (V)
300
Current (A)
3
Cable quality
PVC
Cable color
Black
Core cross-section (mm²)
0.52
Number of Conductors
2
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M16 × 0.75, Angled
In Stock
Price Group
K1
List Price
€108.60
home
Turck-Shop
Connectivity
Cordsets
BKWM14-E01-10/TEL
Item Total
€108.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support