chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WSCV4T-2/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
WSCV4T-2/TFW
Order ID no. 6935401
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Cable length (m)
2
Application
Washdown (F&B), Signal
Voltage (V)
250
Number of pins
3
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Cable quality
PP-EPDM
Cable color
White
Design
Connection Cable
Connector A
Male, M12 × 1, Angled
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
2
Cable quality
PP-EPDM
Connector A
Male, M12 × 1, Angled
home
Turck-Shop
Connectivity
2-Way Splitters
WSCV4T-2/TFW
In Stock
Price Group
K1
List Price
€10.50
Item Total
€10.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support