chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSCV4.4T-2/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
WSCV4.4T-2/TFW
Order ID no. 6935409
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Washdown (F&B), Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Angled
Number of pins
4
Coupling nut/screw material A
Stainless Steel
Voltage (V)
250
Current (A)
4
Cable quality
PP-EPDM
Cable color
White
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
2
Cable quality
PP-EPDM
Connector A
Male, M12 × 1, Angled
In Stock
Price Group
K1
List Price
€14.50
home
Turck-Shop
Connectivity
Cordsets
WSCV4.4T-2/TFW
Item Total
€14.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support