chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKSV4.5T-20-WKSV4.5T/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial sensor cable
WKSV4.5T-20-WKSV4.5T/TFW
Order ID no. 6935601
home
Home
Loading...
Technical Data
Cable length (m)
20
Application
Washdown (F&B)
Design
Extension Cable
Connector A
Female, M12 × 1, Angled
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Connector B
Female, M12 × 1, Angled
Number of Pins
5
Coupling nut/screw material B
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
PP-EPDM
Cable color
White
Special features
Shielded
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
20
Cable quality
PP-EPDM
Connector A
Female, M12 × 1, Angled
Connector B
Female, M12 × 1, Angled
In Stock
List Price
€150.40
Item Total
€150.40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
WKSV4.5T-20-WKSV4.5T/TFW
Contact Support