chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
AIDA-GP-AIDA-GP-52-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable, PUR
AIDA-GP-AIDA-GP-52-10M
Order ID no. 6935647
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Power
Design
Extension Cable
Connector A
Male, Push-Pull Power, Straight
Number of pins
4+PE
Connector B
Male, Push-Pull Power, Straight
Number of Pins
4+PE
Voltage (V)
24
Current (A)
16
Cable quality
PUR
Cable color
Gray
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
70
Core cross-section (mm²)
2.5
Number of Conductors
5
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Male, Push-Pull Power, Straight
Connector B
Male, Push-Pull Power, Straight
In Stock
Price Group
K2
List Price
€121.30
home
Turck-Shop
Connectivity
Cordsets
AIDA-GP-AIDA-GP-52-10M
Item Total
€121.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support