chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
HT-SWKP4-1-HT-SWSP4/S2430 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
High-Temperature Resistant Actuator and Sensor Cable
HT-SWKP4-1-HT-SWSP4/S2430
Order ID no. 8051992
home
Home
Loading...
Technical Data
Cable length (m)
1
Application
Signal
Design
Extension Cable
Connector A
Female, M8 × 1, Angled
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M8 × 1, Angled
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PTFE
Cable color
White
Special features
High temperature, Resistant to welding sparks
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
1
Cable quality
PTFE
Connector A
Female, M8 × 1, Angled
Connector B
Male, M8 × 1, Angled
In Stock
List Price
€43.90
home
Turck-Shop
Connectivity
Cordsets
HT-SWKP4-1-HT-SWSP4/S2430
Item Total
€43.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support