chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSM 40 RKM 50-0.5M/BL67 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
RSM 40 RKM 50-0.5M/BL67
Order ID no. U-28707
home
Home
Loading...
Technical Data
Cable length (m)
0.5
Application
Power
Design
Extension Cable
Connector A
Male, 7/8″-16 UN, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Female, 7/8″-16 UN, Straight
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
600
Current (A)
9
Cable quality
PVC
Cable color
Yellow
Approvals
CE, RoHS, UL Listed, UL 2238
Core cross-section (mm²)
0.82
Number of Conductors
4
Key Features
Cable length (m)
0.5
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K1
List Price
€64.70
home
Turck-Shop
Connectivity
Cordsets
RSM 40 RKM 50-0.5M/BL67
Item Total
€64.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support