chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC WKC 5711-25M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RSC WKC 5711-25M
Order ID no. U-47223
home
Home
Loading...
Technical Data
Network protocol
DeviceNet, CANopen
Cable length (m)
25
Application
Data
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Female, M12 × 1, Angled, A-coded
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PVC
Cable color
Gray
Special features
Shielded
Approvals
UL, CSA
Core cross-section (mm²)
0.52
Number of Conductors
2
Key Features
Cable length (m)
25
Cable quality
PVC
Connector A
Male, M12 × 1, Straight, A-coded
Connector B
Female, M12 × 1, Angled, A-coded
In Stock
Price Group
D1
List Price
€177.50
home
Turck-Shop
Connectivity
Cordsets
RSC WKC 5711-25M
Item Total
€177.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support