chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSM WKM 5711-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RSM WKM 5711-6M
Order ID no. U0232-05
home
Home
Loading...
Technical Data
Cable length (m)
6
Network protocol
DeviceNet, CANopen
Application
Data
Voltage (V)
300
Special features
Shielded
Approvals
UL, CSA
Number of pins
5
Coupling nut/screw material A
Brass
Number of Pins
5
Coupling nut/screw material B
Brass
Current (A)
7
Cable quality
PVC
Cable color
Gray
Design
Extension Cable
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Angled
Core cross-section (mm²)
0.52
Number of Conductors
2
Key Features
Cable length (m)
6
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Angled
home
Turck-Shop
Connectivity
Cordsets
RSM WKM 5711-6M
In Stock
Price Group
D1
List Price
€80.90
Item Total
€80.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support