chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSC 572-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RSC 572-10M
Order ID no. U0302-5
home
Home
Loading...
Technical Data
Network protocol
DeviceNet, CANopen
Cable length (m)
10
Application
Data
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PVC
Cable color
Gray
Special features
Shielded
Approvals
UL, CSA
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
75
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Male, M12 × 1, Straight, A-coded
In Stock
List Price
€76.20
home
Turck-Shop
Connectivity
2-Way Splitters
RSC 572-10M
Item Total
€76.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support