chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSSW 458-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
RSSW 458-5M
Order ID no. U0349-715
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-DP
Cable length (m)
5
Application
Data
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, B-coded
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Violet
Special features
Shielded
Approvals
UL, CSA
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, B-coded
In Stock
Price Group
D1
List Price
€84.90
home
Turck-Shop
Connectivity
2-Way Splitters
RSSW 458-5M
Item Total
€84.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support