chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKM 5723-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RKM 5723-6M
Order ID no. U8616-6
home
Home
Loading...
Technical Data
Network protocol
DeviceNet, CANopen
Cable length (m)
6
Application
Data
Design
Connection Cable
Connector A
Female, 7/8″-16 UN, Straight
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
300
Current (A)
7
Cable quality
TPU
Cable color
Gray
Special features
Shielded
Approvals
UL, CSA
Core cross-section (mm²)
0.52
Number of Conductors
2
Key Features
Cable length (m)
6
Cable quality
TPU
Connector A
Female, 7/8″-16 UN, Straight
In Stock
Price Group
D1
List Price
€110.10
home
Turck-Shop
Connectivity
2-Way Splitters
RKM 5723-6M
Item Total
€110.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support