chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKS 841-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RKS 841-1M
Order ID no. U8625-1
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
1
Application
Data
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
8
Coupling nut/screw material A
Brass
Voltage (V)
60
Current (A)
2
Cable quality
TPE
Cable color
Green
Special features
Shielded
Approvals
UL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.21
Number of Conductors
8
Key Features
Cable length (m)
1
Cable quality
TPE
Connector A
Female, M12 × 1, Straight, A-coded
In Stock
Price Group
D1
List Price
€40.20
home
Turck-Shop
Connectivity
Cordsets
RKS 841-1M
Item Total
€40.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support