chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSS RJ45S 841-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSS RJ45S 841-0.5M
Order ID no. U8626-05
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
0.5
Application
Data
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
8
Coupling nut/screw material A
Brass
Connector B
Male, RJ45, Straight
Number of Pins
8
Voltage (V)
60
Current (A)
2
Cable quality
TPE
Cable color
Green
Special features
Shielded
Approvals
UL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.21
Number of Conductors
8
Key Features
Cable length (m)
0.5
Cable quality
TPE
Connector A
Male, M12 × 1, Straight, A-coded
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
€50.90
home
Turck-Shop
Connectivity
2-Way Splitters
RSS RJ45S 841-0.5M
Item Total
€50.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support