chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BKM14-E01-100/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable
BKM14-E01-100/S90
Order ID no. UX04466
home
Home
Loading...
Technical Data
Cable length (m)
100
Design
Connection Cable
Connector A
Female, M16 × 0.75, Straight
Number of pins
14
Coupling nut/screw material A
Brass
Voltage (V)
300
Current (A)
3
Cable quality
TPU
Cable color
Black
Core cross-section (mm²)
0.52
Number of Conductors
2
Key Features
Cable length (m)
100
Cable quality
TPU
Connector A
Female, M16 × 0.75, Straight
In Stock
Price Group
K1
List Price
€721.00
home
Turck-Shop
Connectivity
Cordsets
BKM14-E01-100/S90
Item Total
€721.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support