chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FW-EWKPM0516-SA-S-0408 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-EWKPM0516-SA-S-0408
Order ID no. 100002287
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
60
Current (A)
4
Approvals
cULus
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
5
Application
Signal
In Stock
Price Group
K2
List Price
€15.30
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-EWKPM0516-SA-S-0408
Item Total
€15.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support