chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FW-CWKSM1717-P-C-0314 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-CWKSM1717-P-C-0314
Order ID no. 100020366
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M23 × 1, Angled
Number of pins
17
Coupling nut/screw material A
Die-cast Zinc
Voltage (V)
125
Current (A)
8
Connection mode
Crimp connection
Key Features
Connection mode
Crimp connection
Connector A
Female, M23 × 1, Angled
Number of pins
17
Application
Signal
In Stock
Price Group
K2
List Price
€65.00
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-CWKSM1717-P-C-0314
Item Total
€65.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support