chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-ERSSM0414-PL-P-0611
Order ID no. 100045548
In Stock
Price Group
K2
List Price
€59.00
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-ERSSM0414-PL-P-0611
Technical Data
Application
Power
Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
16
Connection mode
Push-in connection
Connector A
Male, M12 × 1, Straight, L-coded
Key Features
Connection mode
Push-in connection
Connector A
Male, M12 × 1, Straight, L-coded
Number of pins
4
Application
Power
chevron_left
Menu
Item Total
€59.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support