chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FW-M23ST19Q-G-LT-ME-XX-10 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-M23ST19Q-G-LT-ME-XX-10
Order ID no. 6604208
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Male, M23 × 1, Straight
Number of pins
19
Coupling nut/screw material A
Brass
Screw-in thread
PG9
Voltage (V)
48
Current (A)
8
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, M23 × 1, Straight
Number of pins
19
Application
Signal
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-M23ST19Q-G-LT-ME-XX-10
In Stock
Price Group
K1
List Price
€43.10
Item Total
€43.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support