chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BS4131-0/13.5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
BS4131-0/13.5
Order ID no. 6904719
home
Home
Loading...
Technical Data
Application
Signal, Power
Connector A
Male, 7/8″-16 UN, Straight
Number of pins
3
Coupling nut/screw material A
Die-cast Zinc
Voltage (V)
600
Current (A)
12
Approvals
cULus recognized
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, 7/8″-16 UN, Straight
Number of pins
3
Application
Signal, Power
home
Turck-Shop
Connectivity
Field-wireable Connectors
BS4131-0/13.5
In Stock
Price Group
K2
List Price
€26.50
Item Total
€26.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support