chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
Home
Products
chevron_left
Menu
B5231-0 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
B5231-0
Order ID no. 6904810
In Stock
Price Group
K2
List Price
€10.80
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M8 × 1, Angled
Number of pins
3
Coupling nut/screw material A
Die-cast Zinc
Screw-in thread
M11 × 0.75
Voltage (V)
60
Current (A)
4
Approvals
cULus recognized
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Connection mode
Solder contact
Key Features
Connection mode
Solder contact
Connector A
Female, M8 × 1, Angled
Number of pins
3
Application
Signal
home
Turck-Shop
Connectivity
Field-wireable Connectors
B5231-0
Item Total
€10.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support