chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
HA8141-16
Order ID no. 6905409
In Stock
Price Group
K2
List Price
€18.60
Item Total
€18.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Voltage (V)
50
Current (A)
6
Connection mode
Insulation displacement terminal
Key Features
Connection mode
Insulation displacement terminal
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Application
Signal
home
Turck-Shop
Connectivity
Field-wireable Connectors
HA8141-16