chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CMBS8181-0 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
CMBS8181-0
Order ID no. 6930792
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Application
Signal, Data
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
8
Coupling nut/screw material A
Die-cast Zinc
Voltage (V)
60
Current (A)
2
Approvals
cULus recognized
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
8
Application
Signal, Data
In Stock
Price Group
K2
List Price
€39.10
home
Turck-Shop
Connectivity
Field-wireable Connectors
CMBS8181-0
Item Total
€39.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support