chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
BK14-0
Order ID no. 6934765
In Stock
Price Group
K2
List Price
€42.30
Item Total
€42.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M16 × 0.75, Straight
Number of pins
14
Coupling nut/screw material A
Die-cast Zinc
Screw-in thread
PG9
Voltage (V)
60
Current (A)
3
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M16 × 0.75, Straight
Number of pins
14
Application
Signal
home
Turck-Shop
Connectivity
Field-wireable Connectors
BK14-0