chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FW-MRSPM0316-P-S-0810 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-MRSPM0316-P-S-0810
Order ID no. 6935059
home
Home
Loading...
Technical Data
Application
Signal, Power
Connector A
Male, 7/8″-16 UN, Straight
Number of pins
3
Coupling nut/screw material A
Aluminum
Screw-in thread
PG11
Voltage (V)
250
Current (A)
12
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
90
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, 7/8″-16 UN, Straight
Number of pins
3
Application
Signal, Power
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-MRSPM0316-P-S-0810
In Stock
Price Group
K2
List Price
€26.70
Item Total
€26.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support