chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TB-4M12-5P3-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Box, M12 × 1
TB-4M12-5P3-10/TXL
Order ID no. 6611915
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
10
Application
Signal
Number of pins
4+PE
Voltage (V)
30
Cable quality
PUR
Cable color
Black
Approvals
cULus
Number of Ports
4
Port
M12 × 1
Group terminal
Cable
Core cross-section (mm²)
0.32
Number of Conductors
8
Key Features
Group terminal
Cable
Port
M12 × 1
Number of Ports
4
In Stock
Price Group
H1
List Price
€119.80
home
Turck-Shop
Connectivity
Passive Junction Boxes
TB-4M12-5P3-10/TXL
Item Total
€119.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support