chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
EC-FK4-L/16 | TURCK - Your Global Automation Partner
Female Flange with Solder Contacts, Front-mounted
EC-FK4-L/16
Order ID no. 6934495
In Stock
Price Group
K1
List Price
€14.10
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Voltage (V)
250
Current (A)
4
Approvals
CE
Connection mode
Solder contact
Key Features
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
home
Turck-Shop
Connectivity
Receptacles
EC-FK4-L/16
Item Total
€14.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support