chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EC-FKE8-0.5/16 | TURCK - Your Global Automation Partner
Female Flange with Stranded Wires, Front-mounted
EC-FKE8-0.5/16
Order ID no. 6934603
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
8
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5
Voltage (V)
30
Current (A)
2
Approvals
CE
Core cross-section (mm²)
0.25
Connection mode
Wire connection
Number of Conductors
8
Key Features
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
8
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5
In Stock
Price Group
K1
List Price
€58.60
home
Turck-Shop
Connectivity
Receptacles
EC-FKE8-0.5/16
Item Total
€586.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support