chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Male Receptacle with Solder Contacts, Front-mounted
EC-FS4.5-L/16
Order ID no. 6934639
In Stock
Price Group
K1
List Price
€14.50
Item Total
€145.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Receptacles
EC-FS4.5-L/16
Technical Data
Application
Signal
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Voltage (V)
60
Current (A)
4
Approvals
CE
Connection mode
Solder contact
Key Features
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5