chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
excom I/O System
EG-VA805526/112-0602/3GD
Order ID no. 100005376
In Stock
Price Group
D1
List Price
€9,260.00
Item Total
€9,260.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA805526/112-0602/3GD
Technical Data
Protection class
IP66
Approvals
Ex-Approval
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Construction size
550 x 800 x 260 mm
Module rack
MT24-3G
Input voltage
24 VDC
Installation area
zone 2
Key Features
Construction size
550 x 800 x 260 mm
Installation area
zone 2
Module rack
MT24-3G
Input voltage
24 VDC