chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WAS5-THERMO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
WAS5-THERMO
Order ID no. 6824260
home
Home
Loading...
Technical Data
Protection class
IP67
Connector A
Male, M12 × 1, Straight
Number of pins
5
Voltage (V)
60
Approvals
UL Listed
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
90
Connection mode
Screw/clamp connection
Key Features
Approvals
UL Listed
Protection class
IP67
In Stock
Price Group
K1
List Price
€36.10
home
Turck-Shop
Fieldbus Technology
Accessories
WAS5-THERMO
Item Total
€36.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support