chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCEN-8M12LT-4AI-TC-4AI-VI | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Multiprotocol Station for Industrial Ethernet
BLCEN-8M12LT-4AI-TC-4AI-VI
Order ID no. 6811639
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Network protocol
Modbus TCP, EtherNet/IP, PROFINET
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Number of channels
4/4
Connection technology signal
M12
Signal type
Analog input, Temperature
Key Features
Connection technology signal
M12
Network protocol
Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP67, IP69K
Signal type
Analog input, Temperature
In Stock
Price Group
D1
List Price
€1,201.00
Item Total
€1,201.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Fieldbus Technology
I/O Modules
BLCEN-8M12LT-4AI-TC-4AI-VI
Contact Support