chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SDPB-0008D-0003 | TURCK - Your Global Automation Partner
piconet stand-alone module for PROFIBUS-DP
SDPB-0008D-0003
Order ID no. 6824063
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
PROFIBUS-DP
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
8
Output voltage
20…29 VDC from load voltage
Connection technology signal
M12
Signal type
Digital output
Key Features
Connection technology signal
M12
Network protocol
PROFIBUS-DP
Protection class
IP67
Signal type
Digital output
In Stock
Price Group
D1
List Price
€427.60
home
Turck-Shop
Fieldbus Technology
I/O Modules
SDPB-0008D-0003
Item Total
€427.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support