chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SDNB-0404D-0006 | TURCK - Your Global Automation Partner
piconet stand-alone module for DeviceNet
SDNB-0404D-0006
Order ID no. 6824108
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
DeviceNet
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
8
Output voltage
20…29 VDC from load voltage
Connection technology signal
M12
Signal type
Digital output, Digital input/output, Digital input
Key Features
Connection technology signal
M12
Network protocol
DeviceNet
Protection class
IP67
Signal type
Digital output, Digital input/output, Digital input
In Stock
List Price
€371.40
home
Turck-Shop
Fieldbus Technology
I/O Modules
SDNB-0404D-0006
Item Total
€371.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support