chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SCOB-0008D-0001 | TURCK - Your Global Automation Partner
piconet Stand-alone Module for CANopen
SCOB-0008D-0001
Order ID no. 6824123
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
CANopen
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
8
Output voltage
20…29 VDC from load voltage
Connection technology signal
M12
Signal type
Digital output
Key Features
Connection technology signal
M12
Network protocol
CANopen
Protection class
IP67
Signal type
Digital output
In Stock
Price Group
D1
List Price
€376.10
home
Turck-Shop
Fieldbus Technology
I/O Modules
SCOB-0008D-0001
Item Total
€376.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support