chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FDNP-S0404G-TT | TURCK - Your Global Automation Partner
I/O Module for DeviceNet Fieldbus
FDNP-S0404G-TT
Order ID no. F0074
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
DeviceNet
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Operating voltage
DC
Number of channels
8
Output voltage
24 VDC
Connection technology signal
M12
Signal type
Digital input/output, Digital output, Digital input
Key Features
Connection technology signal
M12
Network protocol
DeviceNet
Protection class
IP67
Signal type
Digital input/output, Digital output, Digital input
In Stock
Price Group
D1
List Price
€595.00
Item Total
€595.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Fieldbus Technology
I/O Modules
FDNP-S0404G-TT
Contact Support